IESNA:LM-63-2002
[TEST]P1301702
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R55W2N902750DE010 E3D1LI_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R55 optic, 3500K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1564
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2068.3 2060.6 2040.4 2015.4 1992.9 1987.5 1993.5 2005.9 2020.2 2031.5
2035 2032.7 2023.2 2008.3 1991.1 1967.9 1941.2 1907.3 1869.3 1823.5
1771.8 1713 1643.5 1566.8 1478.9 1382 1275.7 1162.8 1042.2 918
791.4 664.3 540.1 484.8 427.8 331 253.7 193.1 143.2 122.4
106.4 80.8 65.4 41.6 26.7 16 7.1 2.4 1.2 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0 0 0
0 0 0
